(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ikura Pull-Action Latch Toggle Clamp ISK-FA2000

Ikura Pull-Action Latch Toggle Clamp ISK-FA2000

[Features]
· Optimal for welding jigs, assembly jigs, inspection jigs and machining jigs.
[Stroke] 15 mm
[Clamping force] 3,180 N

Part Number

Configured Part Number is shown.

ISK-FA2000

Part Number
ISK-FA2000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 24.87

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Push-Pull Tightening Force(N) 3180 Attaching Method Flange Base
Body Material Steel Stroke S(mm) 15 Tightening Force (Range Selectable)(N) 3100~
Attaching Portion Shape Flange Base Trusco code 792-9901

Please check the type/dimensions/specifications of the part ISK-FA2000 in the Ikura Pull-Action Latch Toggle Clamp ISK-FA2000 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)