(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ikura Horizontal Push Toggle Clamp ISK-51BXS0

Ikura Horizontal Push Toggle Clamp ISK-51BXS0

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

Part Number

Configured Part Number is shown.

ISK-51BXS0

Part Number
ISK-51BXS0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 28.18

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 600 Attaching Method Flange Base
Body Material Steel Clamp Screw Stationary Clamp Screw Size M10
Clamp Screw Material Steel Arm Length L(mm) 36 Stroke S(mm) 13
Tightening Force (Range Selectable)(N) ~1399 Attaching Portion Shape Flange Base Tip Screw Type Steel Bolt
Trusco code 792-9790

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)