(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ikura Horizontal Push Type Toggle Clamp ISK-51BM0/51BSM0

Ikura Horizontal Push Type Toggle Clamp ISK-51BM0/51BSM0

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ISK-51BM0
ISK-51BSM0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAttaching Method Attaching Portion Shape Trusco code

SGD 44.24

1 Piece(s) 4 Day(s) or more Flange BaseFlange Base792-9765

SGD 44.24

1 Piece(s) 4 Day(s) or more Straight BaseStraight Base792-9781

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 3000 Body Material Steel
Clamp Screw Stationary Clamp Screw Size M12 Clamp Screw Material Steel
Arm Length L(mm) 42 Stroke S(mm) 22 Tightening Force (Range Selectable)(N) 2000~3099
Tip Screw Type Steel Bolt

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)