(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DV Fitting Elbow DV-DL 65

DV Fitting Elbow DV-DL 65

[Features]
・ A drainage fitting that is lightweight and has excellent corrosion resistance and chemical resistance.
・ The inner stopper is for VP pipe.
[Applications]
・ For drainage and ventilation piping in apartment houses, detached houses, stores and facilities.
[Product Specifications]
・ Nominal Diameter of PVC Pipe: 65
・ Dimension (mm) L: 77
・ Dimensions (mm) Z: 42
・ Operating Temperature Range: 5 to 60℃
・ Operating Pressure: No Pressure
・ JIS K 6739 standard
・ JAN Code: 4997983105753
・ Trusco Code: 783-4250
・ Weight: 188 g
[Material/Finish]
・ Rigid polyvinyl chloride (PVC)

(i)Caution

  • When storing various products, avoid under the scorching sun or in extremely hot places, and store them indoors, or if it is unavoidable to store them outdoors, cover them with a sheet or the like to avoid direct sunlight and rainwater.

Part Number

Configured Part Number is shown.

DVDL65

Part Number
DVDL65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.42

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DVDL65 in the DV Fitting Elbow DV-DL 65 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)