(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ball Caster (Embedded) EA986S-12

Ball Caster (Embedded) EA986S-12

【Product Specifications】
・Material-Steel (Brass plating finish)
・OD…41mm
・Height…25.4mm
・Ball dia.…22.0mm
・Load…15kg

Part Number

Configured Part Number is shown.

EA986S-12

Part Number
EA986S-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 26.76

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986S-12 in the Ball Caster (Embedded) EA986S-12 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)