(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[UNC] Recoil Kit with Tap EA949VG-7A

[UNC] Recoil Kit with Tap EA949VG-7A

【Product Specifications】
・Material-Stainless steel (SUS304)
・Set details- Recoil, insertion tool, drill for prepared hole, recoil tap, magnet type tongue removing toll
・Use a tap holder esparately
・Case dim.-195 x 85 x 30 (H)mm
・Dim.-7/16"-14
・No. of recoils-10 pcs

Part Number

Configured Part Number is shown.

EA949VG-7A

Part Number
EA949VG-7A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 153.57

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949VG-7A in the [UNC] Recoil Kit with Tap EA949VG-7A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)