(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Set Screw with Hexagonal Hole [Black Chrome Plating] EA949MP-612【10 Pieces Per Package】

Set Screw with Hexagonal Hole [Black Chrome Plating] EA949MP-612

【Product Specifications】
・Material-Iron (BC)
・Dim.…M6 x 12
・Qty. per unit…10

Part Number

Configured Part Number is shown.

EA949MP-612

Part Number
EA949MP-612
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 10.66

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949MP-612 in the Set Screw with Hexagonal Hole [Black Chrome Plating] EA949MP-612 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)