(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Steel] Square Hole Crank Handle EA948CE-113

[Steel] Square Hole Crank Handle EA948CE-113

【Product Specifications】
・Material-Crank: polyamide (glass fiber reinforcement),Insert: steel (SUM22L) (Brass C3604 only for -111),Handle: polypropylene (matte)
・The handle of -111 cannot be removed.
・G…20
・A…80
・B…105
・J…50
・K…76
・M…10

Part Number

Configured Part Number is shown.

EA948CE-113

Part Number
EA948CE-113
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 54.14

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Material Polyamide Handle Cross Sectional Shape Round Shape Quantity 1 pc. included
JAN Code 4518340223561 Material Details Crank: Polyamide (glass fiber reinforced), insert: Steel (SUM22L), handle: Polypropylene (Matte) Set Screw Thread Machining None
Handle material details Polyamide Rotating handle outer diameter(mm) 105 Round hole diameter d2(φ) 10
Grip/Mounting hole available With grip Mounting Section Hole Machining Round hole (through hole) grip function Fixed type
Handle type details Revolving Crank Handles Mounting part outer diameter d1(φ) 20 Grip material details Polypropylene
Handle Thickness t(mm) 76

Please check the type/dimensions/specifications of the part EA948CE-113 in the [Steel] Square Hole Crank Handle EA948CE-113 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)