(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Aluminum] Rotary Handle EA948CE-11

[Aluminum] Rotary Handle EA948CE-11

【Product Specifications】
・Grip-Material: aluminum alloy, Process: buff grinding
・Thread-Material: steel, Process: zinc plating
・Screw…M6
・A…16
・B…49
・C…10
・D…11

Part Number

Configured Part Number is shown.

EA948CE-11

Part Number
EA948CE-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 42.95

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Thread Size M6 Specifications 1 ·Materials: Grip: Aluminum alloy (buffed), threaded part: Steel (galvanized)/Thread size: M6·Size (mm): A: 16, B: 49, C: 10, D: 11·JAN: 4518340074637

Please check the type/dimensions/specifications of the part EA948CE-11 in the [Aluminum] Rotary Handle EA948CE-11 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)