(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Male Threaded Stem EA471D-14

Male Threaded Stem EA471D-14

【Product Specifications】
・Material-Nylon, fiberglass
・Service temperature:-40 to 210℃
・Operating pressure-Below 0.5MPa (fluid pressure)
・Excellent corrosion, chemical, and weather resistances (However, it cannot be used for acid fluid with PH5 or below.)
・Thread…PT1.1/2
・Hose ID…38 to 40mm

Part Number

Configured Part Number is shown.

EA471D-14

Part Number
EA471D-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 10.31

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Products Specification 1 ·Thread size: PT1·1/2""·Bamboo size: 38/40 mm/Material: Nylon, fiberglass/operating temperature: -40/210°C Specifications 2 ·Operating Pressure: Less than 0.5 MPa (fluid pressure)·Corrosion resistance, chemical resistance, weather resistance (However, it cannot be used with acidic fluids below PH5.)·JAN: 4518340995765

Please check the type/dimensions/specifications of the part EA471D-14 in the Male Threaded Stem EA471D-14 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)