(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Nylon Hose Clamp (Gear Type) EA463SD-25【10 Pieces Per Package】

Nylon Hose Clamp (Gear Type) EA463SD-25

【Product Specifications】
・Material-Nylon 66
・Gear type clamp is easy to remove.
・Hose dia. (mm)…22 to 25
・Width (mm)…7

Part Number

Configured Part Number is shown.

EA463SD-25

Part Number
EA463SD-25
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 15.19

10 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Hose O.D. Tightening Range (Min)(mm) 22 Hose O.D. Tightening Range (Max.)(mm) 25 JAN Code 4548745192926

Please check the type/dimensions/specifications of the part EA463SD-25 in the Nylon Hose Clamp (Gear Type) EA463SD-25 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)