(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

coupling for hose (made of polypropylene)

coupling for hose (made of polypropylene)

【Product Specifications】
・Material-Polypropylene
・Operating pressure--6 to -20: 0.69MPa (7kgf/cm2), -30: 0.39MPa (4kgf/cm2)
・Nominal dia.-20(3/4")
・Applicable hose ID-20mm

Part Number

Configured Part Number is shown.

EA462BS-6

Part Number
EA462BS-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 32.35

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Socket (Female) Operating Environment/Applications Standard
Operating fluid Water, Steam Main Body Materials Polypropylene Types of connection parts For hose mounting
JAN Code 4548745814316 Weight 70g Nominal diameters 20(3/4")
Pressure resistant 0.69 MPa (7 kgf/cm^2) Thread size PT3/4" Notes A: 93, B: 64, ⌀C: 33, ⌀F: 13, ⌀G: 19, ⌀I: 21,h: 34, H: 75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)