(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Half Union EA425LA-62

Half Union EA425LA-62

【Product Specifications】
・Material-Brass
・Operating temperature-Air: -20 to 60℃Water, oil: 0 to 60℃
・Operating pressure-0 to 1.4MPa
・Tube dim. (mm)…Dia. 6 x 4.5
・Screw dim. PT…R1/4

Part Number

Configured Part Number is shown.

EA425LA-62

Part Number
EA425LA-62
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.81

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Other Shapes Body Material Brass Application Standard, Mini
Other Shapes PT Jacks JAN Code 4548745322545 Operating Pressure 0 to 1.4 MPa
Operating Temperature Air: -20 to 60°C, water/oil: 0 to 60°C Thread size R(PT)1/4" Type Quick-connect fitting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)