(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tube Clamp EA425KZ-4【10 Pieces Per Package】

Tube Clamp EA425KZ-4

【Product Specifications】
・Material-DURACON
・-2: ON-OFF only, -4: adjustable to 12 levels, -8: adjustable to 8 levels
・Tube OD…Up to dia. 4mm
・Qty.…10

Part Number

Configured Part Number is shown.

EA425KZ-4

Part Number
EA425KZ-4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 23.19

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Components JAN Code 4548745577709 Size Approximately 38 (W) × 17 (D) × 25 (H) mm
Material Details Duracon (POM) Specifications 12 steps adjustable Compatible Tube Outer Diameter Up to ⌀4 mm

Please check the type/dimensions/specifications of the part EA425KZ-4 in the Tube Clamp EA425KZ-4 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)