(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Check Valve [Stainless Steel] EA425ED-2

Check Valve [Stainless Steel] EA425ED-2

【Product Specifications】
・Material-SUS316
・Operating pressure-4.9MPa (50kgf/cm2)
・Cracking pressure-6.8kPa (0.07kgf/cm2)
・Application-Fluid control system of machine tool, cleaning machine, hydraulic equipment, analyzer, boiler, burner, construction machine, leak preventing device, and gas mixing machine
・Thread (PT)…1/4

Part Number

Configured Part Number is shown.

EA425ED-2

Part Number
EA425ED-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 97.38

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)