(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Check Valve EA425EC-3

Check Valve EA425EC-3

【Product Specifications】
・Operating pressure-4.9MPa (50kgf/cm2)
・Material-Brass
・Cracking pressure-6.8kPa (0.07kg/cm2)
・Thread (PT)…3/8

Part Number

Configured Part Number is shown.

EA425EC-3

Part Number
EA425EC-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 50.95

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Fluid Oil / Gas Material Brass Supply Side, Connection Type Rc (R)
Supply Side, Plumbing Thread Nominal 3/8B Control Side, Connection Type Rc (R) Control Side, Plumbing Thread Nominal 3/8B
Max. Operating Pressure(MPa) 4.9 Cracking Pressure(MPa) 0.007 JAN Code 4518340382008
Operating Pressure 4.9 MPa (50 kgf/cm2) Cracking pressure details 7 kPa (0.07 kg/cm2) Pressure resistant 7.35 MPa (75 kgf/cm2)

Please check the type/dimensions/specifications of the part EA425EC-3 in the Check Valve EA425EC-3 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)