(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

O-ring EA423RB-9【10 Pieces Per Package】

O-ring EA423RB-9

【Product Specifications】
・Material-Nitrile rubber
・Oil resistant
・JIS No.…P-9

Part Number

Configured Part Number is shown.

EA423RB-9

Part Number
EA423RB-9
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 3.00

10 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type P (For Mounting, Dynamic) Material Nitrile Rubber Environment, Applications Mineral Oil Resistant / Animal and Vegetable Oil Resistant
Material Code, JIS Class 1 A JAN Code 4518340017917 Wire Diameter(mm) 1.9
Inner Diameter(mm) 8.8 Type O-ring

Please check the type/dimensions/specifications of the part EA423RB-9 in the O-ring EA423RB-9 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)