(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Male Threaded Stem [Stainless Steel] EA141A-139

Male Threaded Stem [Stainless Steel] EA141A-139

【Product Specifications】
・Material-SUS304
・Operating pressure-3.45MPa or below
・Service temperature--50 to 150℃
・Screw dim.…PT1/2"
・Shank dia.…21mm

Part Number

Configured Part Number is shown.

EA141A-139

Part Number
EA141A-139
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 21.72

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Hose Fittings Material Stainless Steel Shape Straight
Hose Connection Type Barbs Connection Type Threaded Connection Thread Type R
Connection Thread Nominal 1/2B Applicable Hoses I.D.(Ø) 20 JAN Code 4548745315226
Operating Pressure 3.45 MPa or less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)