(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Socket for Urethane Hose (One-Push Mini) EA140CL【4 Pieces Per Package】

Socket for Urethane Hose (One-Push Mini) EA140CL

【Product Specifications】
・Operating pressure-0.98MPa
・For air
・Material-Aluminum/iron steel (chrome plating)
・ID…6.5mm
・OD…10mm
・Qty. per unit…4 pcs

Part Number

Configured Part Number is shown.

EA140CL

Part Number
EA140CL
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 54.32

4 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)