(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Female Threaded Socket (One-Push Mini) EA140CJ【4 Pieces Per Package】

Female Threaded Socket (One-Push Mini) EA140CJ

【Product Specifications】
・Operating pressure-0.98MPa
・For air
・Material-Aluminum/iron steel (chrome plating)
・Screw dim.…PT1/4
・Qty. per unit…4 pcs

Part Number

Configured Part Number is shown.

EA140CJ

Part Number
EA140CJ
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 51.91

4 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Hose Fittings Material Aluminum Shape Straight
Hose Connection Type Others Connection Type Tapped Connection Thread Type Rc
Connection Thread Nominal 1/4B JAN Code 4518340383555 Materials aluminum/steel (Chrome plating)
Specifications For air, one push type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)