(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High-Pressure Hose for Hydraulic (20.5MPa) EA125TD-10A (Part Numbers)

High-Pressure Hose for Hydraulic (20.5MPa) EA125TD-10A

【Product Specifications】
・Material-Inner rubber: oil-resistant synthetic rubber, Reinforcement layer: hard steel wireOuter rubber: oil- and weather-resistant synthetic rubber
・Applicable fluid-General mineral operating oil
・Normal pressure-20.5MPa
・Temperature range:-40 to 100℃
・Length…1,000
・ID…6.3
・OD…12.3
・Min. radius…50

Part Number

Configured Part Number is shown.

EA125TD-10A

Part Number
EA125TD-10A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 65.24

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Flexible Hoses Applicable Fluid Oil Inner Dia. d(Ø) 6.3
Braid Not Provided Outer Dia. D(Ø) 12.3 Operating Temperature Range(°C) -40::100
JAN Code 4548745314694 Hose material Oil resistant synthetic rubber + oil resistant and weather resistant synthetic rubber Connection type Swage Fittings
Caulking metal fittings connection form Female thread x female thread Type of caulking metal fittings Parallel female thread x parallel female thread Maximum Operating Pressure (Range)(MPa) 5.1 or more

Please check the type/dimensions/specifications of the part EA125TD-10A in the High-Pressure Hose for Hydraulic (20.5MPa) EA125TD-10A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)