(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Castellated Nut, Short Type, 2 Type, Other Fine-Thread【1-300 Pieces Per Package】

Castellated Nut, Short Type, 2 Type, Other Fine-Thread

[Material] Steel
[Surface Processing] None / Trivalent White
[Nominal of Thread (M)] 12/20/22/24/27/30/36/39/42/45/48
[Application/Function] Fall prevention
[Sales Unit] Individual (can be purchased from one piece) / Box / Package
[Hex Nut Standard] Type 2

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
HNTF2D-ST3W-MS24
HNTF2D-ST-MS12
HNTF2D-ST-MS22
HNTF2D-ST-MS24
HNTF2D-ST-MS27
HNTF2D-ST-MS30
HNTF2D-ST-MS36
HNTF2D-ST-MS42
HNTF2D-ST-MS48
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) Surface Treatment Sales Unit Surface Treatment (Details)

SGD 10.52

1 Piece(s) 7 Day(s) or more 1024Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

SGD 604.23

300 Pieces Per Package

1 Pack(s) 7 Day(s) or more 1012[N/A] NoBox/package[N/A] No

SGD 505.25

70 Pieces Per Package

1 Pack(s) 7 Day(s) or more 1022[N/A] NoBox/package[N/A] No

SGD 12.86

1 Piece(s) 7 Day(s) or more 1024[N/A] NoLow Quantity (can be purchased from one)[N/A] No

SGD 273.83

25 Pieces Per Package

1 Pack(s) 7 Day(s) or more 1027[N/A] NoBox/package[N/A] No

SGD 13.97

1 Piece(s) 7 Day(s) or more 1030[N/A] NoBox/package[N/A] No

SGD 24.32

1 Piece(s) 7 Day(s) or more 1036[N/A] NoBox/package[N/A] No

SGD 41.32

1 Piece(s) 7 Day(s) or more 1042[N/A] NoBox/package[N/A] No

SGD 64.49

1 Piece(s) 7 Day(s) or more 1048[N/A] NoBox/package[N/A] No

Loading...

  1. 1

Basic Information

Material Steel Application / Functions Fall Prevention Hex Nut Standard Two Types

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)