(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Round Can Screw, Mizumoto Machine Mfg. Co., Ltd.

Stainless Steel Round Can Screw, Mizumoto Machine Mfg. Co., Ltd.

[Diameter] 3 5 7
[Material] Stainless Steel
[Surface Processing] None

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
FUCS-SUS-3
FUCS-SUS-5
FUCS-SUS-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDiameter
(mm)

SGD 13.19

1 Piece(s) 7 Day(s) or more 103

SGD 19.57

1 Piece(s) 7 Day(s) or more 105

SGD 29.01

1 Piece(s) 7 Day(s) or more 107

Loading...

  1. 1

Basic Information

Type Eye bolt Material Stainless Steel Surface Treatment NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)