(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel E-Sert (Unify) (UNF)【1-100 Pieces Per Package】

Stainless Steel E-Sert (Unify) (UNF)

[Nominal] #6-40, #8-36, #10-32, 1/4-28, 5/16-24, 3/8-24, 7/16-20, 1/2-20, 5/8-18, 3/4-16, 7/8-14, 1-12
[Material] Stainless Steel
[Surface Processing] Bare

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
ESSUSF-SUS-UNF1/2-1
ESSUSF-SUS-UNF1/2-2
ESSUSF-SUS-UNF1/4-1
ESSUSF-SUS-UNF1/4-1.5
ESSUSF-SUS-UNF1/4-2
ESSUSF-SUS-UNF3/4-1
ESSUSF-SUS-UNF3/8-1
ESSUSF-SUS-UNF3/8-1.5
ESSUSF-SUS-UNF3/8-2
ESSUSF-SUS-UNF5/8-2
ESSUSF-SUS-UNF5/16-1
ESSUSF-SUS-UNF5/16-1.5
ESSUSF-SUS-UNF5/16-2
ESSUSF-SUS-UNF7/16-1
ESSUSF-SUS-UNF7/16-1.5
ESSUSF-SUS-UNF7/16-2
ESSUSF-SUS-UNFNO.6-1
ESSUSF-SUS-UNFNO.6-1.5
ESSUSF-SUS-UNFNO.8-1
ESSUSF-SUS-UNFNO.10-1.5
ESSUSF-SUS-UNFNO.10-2
ESSUSF-SUS-UNFNO.10-2.5
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Dia. (After inserted), Unified
(inch)
Nominal Length Sales Unit

SGD 245.99

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/2-201DBox/Package

SGD 282.95

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/2-202DBox/Package

SGD 84.98

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/4-281DBox/Package

SGD 98.40

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/4-281.5DBox/Package

SGD 109.54

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/4-282DBox/Package

SGD 483.03

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103/4-161DBox/Package

SGD 141.47

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103/8-241DBox/Package

SGD 2.46

1 Piece(s) 4 Day(s) or more 103/8-241.5DLow Quantity (can be purchased from one)

SGD 196.23

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103/8-242DBox/Package

SGD 570.48

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 105/8-182DBox/Package

SGD 1.64

1 Piece(s) 4 Day(s) or more 105/16-241DLow Quantity (can be purchased from one)

SGD 118.67

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 105/16-241.5DBox/Package

SGD 132.34

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 105/16-242DBox/Package

SGD 245.99

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 107/16-201DBox/Package

SGD 259.41

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 107/16-201.5DBox/Package

SGD 277.28

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 107/16-202DBox/Package

SGD 77.60

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10#6-401DBox/Package

SGD 86.71

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10#6-401.5DBox/Package

SGD 86.71

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10#8-361DBox/Package

SGD 84.98

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10#10-321.5DBox/Package

SGD 100.40

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10#10-322DBox/Package

SGD 2.08

1 Piece(s) 4 Day(s) or more 10#10-322.5DLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Type Standard Material Stainless Steel Screw Type Unify (Fine) Thread
Notch Available Shape Standard Surface Treatment Fabric

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)