(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bar Lighting (Direct Light / Diffused Light) IDBA Series

Bar Lighting (Direct Light / Diffused Light) IDBA Series

General purpose bar lighting.
It can be used widely, including oblique irradiation and transmission applications.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IDBA-C11/14B
IDBA-C11/14BS-H21
IDBA-C11/14DR
IDBA-C11/14DRS-H21
IDBA-C11/14DW
IDBA-C11/14DWS-H21
IDBA-C11/14G
IDBA-C11/14GS-H21
IDBA-C15/26BS
IDBA-C15/26DRS
IDBA-C15/26DWS
IDBA-C15/26GS
IDBA-C15/200BS
IDBA-C15/200DRS
IDBA-C15/200DWS
IDBA-C15/200GS
IDBA-C25/25BS
IDBA-C25/25DRS
IDBA-C25/25DWS
IDBA-C25/25GS
IDBA-C27/34B
IDBA-C27/34DR
IDBA-C27/34DW
IDBA-C27/34DW+IKBA-27/34-80
IDBA-C27/34G
IDBA-C50/15B
IDBA-C50/15DR
IDBA-C50/15DW
IDBA-C50/15DW+IKBA-50/15-80
IDBA-C50/15G
IDBA-C50/50BS
IDBA-C50/50DRS
IDBA-C50/50DWS
IDBA-C50/50GS
IDBA-C70/75DRS
IDBA-C70/75DWS
IDBA-C72/24B
IDBA-C72/24DR
IDBA-C72/24DW
IDBA-C72/24DW+IKBA-72/24-80
IDBA-C72/24G
IDBA-C100/11B
IDBA-C100/11DR
IDBA-C100/11DW
IDBA-C100/11DW+IKBA-100/11-80
IDBA-C100/11G
IDBA-C100/15B
IDBA-C100/15DR
IDBA-C100/15DW
IDBA-C100/15DW+IKBA-100/15-80
IDBA-C100/15G
IDBA-C100/100BS
IDBA-C100/100DRS
IDBA-C100/100DWS
IDBA-C100/100GS
IDBA-C132/15B
IDBA-C132/15DR
IDBA-C132/15DW
IDBA-C132/15DW+IKBA-132/15-80
IDBA-C132/15G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipEmitting Color Width W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Set Content

SGD 297.21

1 Piece(s) 13 Day(s) or more Blue25.1~403610–30240.1–10.45~1512Main Unit Only

SGD 306.02

1 Piece(s) 18 Day(s) or more Blue25.1~403610–30240.1–10.420.1~3021Main Unit Only

SGD 223.86

1 Piece(s) 13 Day(s) or more Red25.1~403610–30240.1–10.35~1512Main Unit Only

SGD 232.66

1 Piece(s) 18 Day(s) or more Red25.1~403610–30240.1–10.320.1~3021Main Unit Only

SGD 297.21

1 Piece(s) 13 Day(s) or more White25.1~403610–30240.1–10.45~1512Main Unit Only

SGD 306.02

1 Piece(s) 13 Day(s) or more White25.1~403610–30240.1–10.420.1~3021Main Unit Only

SGD 297.21

1 Piece(s) 18 Day(s) or more Green25.1~403610–30240.1–10.45~1512Main Unit Only

SGD 306.02

1 Piece(s) 18 Day(s) or more Green25.1~403610–30240.1–10.420.1~3021Main Unit Only

SGD 399.98

1 Piece(s) 18 Day(s) or more Blue40.1~605030.1~50361.1~21.120.1~3020.5Main Unit Only

SGD 297.28

1 Piece(s) 18 Day(s) or more Red40.1~605030.1~50360.1–10.620.1~3020.5Main Unit Only

SGD 399.98

1 Piece(s) 13 Day(s) or more White40.1~605030.1~50361.1~21.120.1~3020.5Main Unit Only

SGD 399.98

1 Piece(s) 18 Day(s) or more Green40.1~605030.1~50361.1~21.120.1~3020.5Main Unit Only

SGD 1,721.06

1 Piece(s) 18 Day(s) or more Blue200.1~25021010–30248.1–108.920.1~3022.5Main Unit Only

SGD 782.07

1 Piece(s) 18 Day(s) or more Red200.1~25021010–30248.1–108.420.1~3022.5Main Unit Only

SGD 1,721.06

1 Piece(s) 18 Day(s) or more White200.1~25021010–30248.1–108.920.1~3022.5Main Unit Only

SGD 1,721.06

1 Piece(s) 18 Day(s) or more Green200.1~25021010–30248.1–108.920.1~3022.5Main Unit Only

SGD 576.11

1 Piece(s) 13 Day(s) or more Blue25.1~403510–30282.1~32.230.1~4030.5Main Unit Only

SGD 356.03

1 Piece(s) 18 Day(s) or more Red25.1~403510–30281.1~21.830.1~4030.5Main Unit Only

SGD 576.11

1 Piece(s) 13 Day(s) or more White25.1~403510–30282.1~32.230.1~4030.5Main Unit Only

SGD 576.11

1 Piece(s) 18 Day(s) or more Green25.1~403510–30282.1~32.230.1~4030.5Main Unit Only

SGD 649.47

1 Piece(s) 18 Day(s) or more Blue40.1~605830.1~50442.1~32.920.1~3020.5Main Unit Only

SGD 385.38

1 Piece(s) 18 Day(s) or more Red40.1~605830.1~50442.1~32.420.1~3020.5Main Unit Only

SGD 649.47

1 Piece(s) 18 Day(s) or more White40.1~605830.1~50442.1~32.920.1~3020.5Main Unit Only

SGD 661.23

1 Piece(s) 18 Day(s) or more White40.1~605830.1~50442.1~32.920.1~3020.5Main body / Diffuser panel

SGD 649.47

1 Piece(s) 18 Day(s) or more Green40.1~605830.1~50442.1~32.920.1~3020.5Main Unit Only

SGD 561.44

1 Piece(s) 13 Day(s) or more Blue40.1~606010–30182.1~32.220.1~3020.5Main Unit Only

SGD 341.37

1 Piece(s) 13 Day(s) or more Red40.1~606010–30181.1~21.820.1~3020.5Main Unit Only

SGD 561.44

1 Piece(s) 13 Day(s) or more White40.1~606010–30182.1~32.220.1~3020.5Main Unit Only

SGD 573.20

1 Piece(s) 13 Day(s) or more White40.1~606010–30182.1~32.220.1~3020.5Main body / Diffuser panel

SGD 561.44

1 Piece(s) 18 Day(s) or more Green40.1~606010–30182.1~32.220.1~3020.5Main Unit Only

SGD 1,133.98

1 Piece(s) 18 Day(s) or more Blue60.1~806250.1~80515.1~65.430.1~4030.5Main Unit Only

SGD 737.85

1 Piece(s) 18 Day(s) or more Red60.1~806250.1~80516.1–86.430.1~4030.5Main Unit Only

SGD 1,133.98

1 Piece(s) 18 Day(s) or more White60.1~806250.1~80515.1~65.430.1~4030.5Main Unit Only

SGD 1,133.98

1 Piece(s) 18 Day(s) or more Green60.1~806250.1~80515.1~65.430.1~4030.5Main Unit Only

SGD 826.17

1 Piece(s) 18 Day(s) or more Red100.1~15010550.1~807110.1~2010.230.1~4030.5Main Unit Only

SGD 1,779.82

1 Piece(s) 18 Day(s) or more White100.1~15010550.1~807110.1~2010.130.1~4030.5Main Unit Only

SGD 928.44

1 Piece(s) 18 Day(s) or more Blue80.1~1008610–30305.1~65.820.1~3020.5Main Unit Only

SGD 605.67

1 Piece(s) 18 Day(s) or more Red80.1~1008610–30305.1~65.420.1~3020.5Main Unit Only

SGD 928.44

1 Piece(s) 13 Day(s) or more White80.1~1008610–30305.1~65.820.1~3020.5Main Unit Only

SGD 940.21

1 Piece(s) 13 Day(s) or more White80.1~1008610–30305.1~65.820.1~3020.5Main body / Diffuser panel

SGD 928.44

1 Piece(s) 18 Day(s) or more Green80.1~1008610–30305.1~65.820.1~3020.5Main Unit Only

SGD 693.57

1 Piece(s) 18 Day(s) or more Blue100.1~15011010–3014.22.1~32.920.1~3020.7Main Unit Only

SGD 385.47

1 Piece(s) 13 Day(s) or more Red100.1~15011010–3014.22.1~32.420.1~3020.7Main Unit Only

SGD 693.57

1 Piece(s) 13 Day(s) or more White100.1~15011010–3014.22.1~32.920.1~3020.7Main Unit Only

SGD 708.26

1 Piece(s) 13 Day(s) or more White100.1~15011010–3014.22.1~32.920.1~3020.7Main body / Diffuser panel

SGD 693.57

1 Piece(s) 18 Day(s) or more Green100.1~15011010–3014.22.1~32.920.1~3020.7Main Unit Only

SGD 987.05

1 Piece(s) 18 Day(s) or more Blue100.1~15011010–30184.1~54.420.1~3020.7Main Unit Only

SGD 502.89

1 Piece(s) 13 Day(s) or more Red100.1~15011010–30184.1~54.220.1~3020.7Main Unit Only

SGD 987.05

1 Piece(s) 13 Day(s) or more White100.1~15011010–30184.1~54.420.1~3020.7Main Unit Only

SGD 1,001.74

1 Piece(s) 13 Day(s) or more White100.1~15011010–30184.1~54.420.1~3020.7Main body / Diffuser panel

SGD 987.05

1 Piece(s) 18 Day(s) or more Green100.1~15011010–30184.1~54.420.1~3020.7Main Unit Only

SGD 2,851.94

1 Piece(s) 18 Day(s) or more Blue100.1~150130100.1~15010320.1~3020.630.1~4032.5Main Unit Only

SGD 1,458.15

1 Piece(s) 18 Day(s) or more Red100.1~150130100.1~15010320.1~3020.430.1~4032.5Main Unit Only

SGD 2,851.94

1 Piece(s) 18 Day(s) or more White100.1~150130100.1~15010320.1~3020.630.1~4032.5Main Unit Only

SGD 2,851.94

1 Piece(s) 18 Day(s) or more Green100.1~150130100.1~15010320.1~3020.630.1~4032.5Main Unit Only

SGD 1,119.28

1 Piece(s) 18 Day(s) or more Blue100.1~15014210–30185.1~65.820.1~3020.5Main Unit Only

SGD 532.42

1 Piece(s) 18 Day(s) or more Red100.1~15014210–30185.1~65.420.1~3020.5Main Unit Only

SGD 1,119.28

1 Piece(s) 13 Day(s) or more White100.1~15014210–30185.1~65.820.1~3020.5Main Unit Only

SGD 1,133.98

1 Piece(s) 13 Day(s) or more White100.1~15014210–30185.1~65.820.1~3020.5Main body / Diffuser panel

SGD 1,119.28

1 Piece(s) 18 Day(s) or more Green100.1~15014210–30185.1~65.820.1~3020.5Main Unit Only

Loading...

Basic Information

Light Type Visible Light Main Body Type Bar Shape Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Direct Light Input Voltage(V) DC12V

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)