(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

End Cap for 25A

End Cap for 25A

[Applications]
· A small cap dedicated for 25A frames.
· It protects the cut surface of the frame and prevents injury.

[Note]
· Note that the corners of the frame cut surface are very sharp. Be sure to install the end cap where the cut surface is exposed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
E25A-L
E25A-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecifications

SGD 5.75

1 Piece(s) 7 Day(s) or more Direction: L

SGD 5.75

1 Piece(s) 7 Day(s) or more Direction: R

Loading...

  1. 1

Basic Information

Cap Type Angled Mounting Method Screw Mount Extrusion Size F25A
Extrusion Series LECOFRAME 25 Series (For Light/Medium Structures) Material Nylon 6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)