(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Iron U-bolt with Nut for Steel Tube Whitworth

Iron U-bolt with Nut for Steel Tube Whitworth

[Nominal] 1/2, 3/8, 5/16
[Material] Steel
[Surface Processing] Bright Chromate Plating / Molten Zinc Plating

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
SPNUBHND-STU-W3/8-15
SPNUBHND-STU-W3/8-20
SPNUBHND-STU-W3/8-25
SPNUBHND-STU-W3/8-32
SPNUBHND-STU-W3/8-40
SPNUBHND-STU-W3/8-50
SPNUBHND-STU-W3/8-65
SPNUBHND-STU-W3/8-80
SPNUBHND-STU-W3/8-125
SPNUBHND-STU-W5/16-15
SPNUBHND-STU-W5/16-25
SPNUBHND-STU-W5/16-40
SPNUBHND-STU-W5/16-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Nominal (inch) Nominal Dimensions

SGD 1.16

1 Piece(s) 7 Day(s) or more 3/815A

SGD 1.23

1 Piece(s) 7 Day(s) or more 3/820A

SGD 1.32

1 Piece(s) 7 Day(s) or more 3/825A

SGD 1.44

1 Piece(s) 7 Day(s) or more 3/832A

SGD 1.49

1 Piece(s) 7 Day(s) or more 3/840A

SGD 1.68

1 Piece(s) 7 Day(s) or more 3/850A

SGD 1.90

1 Piece(s) 7 Day(s) or more 3/865A

SGD 2.12

1 Piece(s) 7 Day(s) or more 3/880A

SGD 3.05

1 Piece(s) 7 Day(s) or more 3/8125A

SGD 0.78

1 Piece(s) 7 Day(s) or more 5/1615A

SGD 0.89

1 Piece(s) 7 Day(s) or more 5/1625A

SGD 1.03

1 Piece(s) 7 Day(s) or more 5/1640A

SGD 1.14

1 Piece(s) 7 Day(s) or more 5/1650A

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Bright Chromate Plating Thread Type Whitworth Coarse
Tip Shape Flat End Sales Unit Low Quantity (can be purchased from one)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)