(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

BUMAX SUS-8.8 Loosening Prevention Nut, Flanged Type

BUMAX SUS-8.8 Loosening Prevention Nut, Flanged Type

[Nominal of Thread] M8
[Material] SUS316L
[Surface Processing] None

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

FNTL-316L-M8

Part Number
FNTL-316L-M8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 13.19

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Material SUS316L Thread Type Metric coarse
Applications, Functions Stop loosening Locking Details Other special shapes Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part FNTL-316L-M8 in the BUMAX SUS-8.8 Loosening Prevention Nut, Flanged Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)