(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adjusting Nut

Adjusting Nut

[Nominal of Thread M (mm)] 8/10/12/16/20
[Material] Iron / Stainless Steel
[Surface Processing] None / Bright Chromate Plating / Trivalent Chromate
[Main Body Height (mm)] 19/20/27/29/32.5
[Width (mm)] 38/60/75/78

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
FNTAD-ST3W-M8
FNTAD-ST3W-M10
FNTAD-ST3W-M12
FNTAD-ST3W-M16
FNTAD-ST3W-M20
FNTAD-SUS-M16
FNTAD-SUS-M20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 2.01

1 Piece(s) 7 Day(s) or more 10

SGD 2.34

1 Piece(s) 7 Day(s) or more 10

SGD 3.79

1 Piece(s) 7 Day(s) or more 10

SGD 4.16

1 Piece(s) 7 Day(s) or more 10

SGD 5.49

1 Piece(s) 7 Day(s) or more 10

SGD 11.48

1 Piece(s) 7 Day(s) or more 10

SGD 16.30

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)