(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mesh, Vinyl Hexagonal Net (Wire Net) EA952AC-43

Mesh, Vinyl Hexagonal Net (Wire Net) EA952AC-43

【Product Specifications】
・Vinyl coated wire net
・Width-910mm
・Mesh-#18 x 20mm
・Length-30m/roll

Part Number

Configured Part Number is shown.

EA952AC-43

Part Number
EA952AC-43
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 301.81

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Square shape Materials steel Type Fence Nets
Texture #18 (1.15 mm) × 20 mm Color Green Weight 14.5 kg
Detail 1 Vinyl coating wire mesh Product Detail Type 0.91 × 15 to 30 m / Hexagonal Pattern Mesh (Steel Vinyl Coating) Length 30m
Width 910mm

Please check the type/dimensions/specifications of the part EA952AC-43 in the Mesh, Vinyl Hexagonal Net (Wire Net) EA952AC-43 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)