(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Torque Hinge (Stainless Steel) EA951BY-304

Torque Hinge (Stainless Steel) EA951BY-304

【Product Specifications】
・Material-Stainless steel (SUS304)
・Hole dia.--301 to -303: dia. 4.3mm, -304: dia. 4.5mm
・Opening/closing can be held and fixed at desired position (effective range: 180°).
・For lid or door of various measuring instruments and office machines
・Overall length-90
・Width-82.5
・Thickness-2.5
・Set torque value (per pc)-50kgf/cm

Part Number

Configured Part Number is shown.

EA951BY-304

Part Number
EA951BY-304
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 57.04

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Width W(mm) 82.5 Additional Function With Torque Function Materials Stainless Steel (SUS304)
Hole diameter 4.5mm Number of Holes 8 Product Detail Type Torque Hinge (Stainless Steel)
Thickness 2.5mm Finish Barrel finishing finish Operating environment Standard
Mounting Methods Screw Fastening Mounting Type Round Hole Type Flat Hinges
Length L * () is the minimum length for variable type(mm) 90 Mirror-image type For both left and right Set Torque Value (Per Sheet) 50 kgf/cm ±15%
Weight 198g

Please check the type/dimensions/specifications of the part EA951BY-304 in the Torque Hinge (Stainless Steel) EA951BY-304 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)