(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

End Cap for 240

End Cap for 240

[Applications]
· A small cap dedicated for 240 frames.
· It protects the cut surface of the frame and prevents injury.

[Note]
· Note that the corners of the frame cut surface are very sharp. Be sure to install the end cap where the cut surface is exposed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
E240
E240S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor

SGD 5.18

1 Piece(s) 7 Day(s) or more Black

SGD 5.18

1 Piece(s) 7 Day(s) or more Silver

Loading...

  1. 1

Basic Information

Cap Type Rectangle Mounting Method Screw Mount Extrusion Size F240
Extrusion Series LECOFRAME 25 Series (For Light/Medium Structures) Material Nylon 6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)