(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Base Flange 40 (Bolt Binding Type)

Base Flange 40 (Bolt Binding Type)

[Applications]
· This part is used when connecting 40 Series frames to other housings and components.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BF4H-L44
BF4H-L64
BF4H-L84
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength
(mm)

SGD 17.97

1 Piece(s) 10 Day(s) or more 1044

SGD 21.18

1 Piece(s) 10 Day(s) or more 1064

SGD 23.74

1 Piece(s) 10 Day(s) or more 1084

Loading...

  1. 1

Basic Information

Material Aluminum Series LECOFRAME 40 Series (For Medium/Heavy Structures) Material A6063S-T5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)