(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shoulder Bolt Inch Size (Part Numbers)

Shoulder Bolt Inch Size

Inch standard thread. You can purchase from one piece, so it's very convenient for small amounts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

IN51.00440.040

 
Part Number
IN51.00440.040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (inch) Thread Type Length L
(inch)
Thread Length E
(inch)
Number of Thread ridge Nominal Shoulder outer diameter
(inch)
Head Outer Diameter A
(inch)
Head Height H
(inch)
Socket Size J
(inch)

SGD 33.74

1 Piece(s) 6 Day(s) or more 10NO.4Unified coarse UNC1/20.157401/8-(4-40)0.12440.2500.1255/64

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Shoulder, Stepped
Material Stainless A2 Surface Treatment_ Passivated Sales Unit Box/package
Application Standard Strength Class (Stainless Steel) A2-50 Note Standard:ASME B18.3

Please check the type/dimensions/specifications of the part IN51.00440.040 in the Shoulder Bolt Inch Size series.

Similar Part Numbers

Part Number
IN51.00440.015
IN51.00440.025
IN51.00440.050
IN51.00440.060
IN51.00440.100
IN51.00440.120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (inch) Thread Type Length L
(inch)
Thread Length E
(inch)
Number of Thread ridge Nominal Shoulder outer diameter
(inch)
Head Outer Diameter A
(inch)
Head Height H
(inch)
Socket Size J
(inch)

SGD 33.43

1 Piece(s) 6 Day(s) or more 10NO.4Unified coarse UNC3/160.157401/8-(4-40)0.12440.2500.1255/64

SGD 33.84

1 Piece(s) 6 Day(s) or more 10NO.4Unified coarse UNC5/160.157401/8-(4-40)0.12440.2500.1255/64

SGD 34.45

1 Piece(s) 6 Day(s) or more 10NO.4Unified coarse UNC5/80.157401/8-(4-40)0.12440.2500.1255/64

SGD 36.71

1 Piece(s) 6 Day(s) or more 10NO.4Unified coarse UNC3/40.157401/8-(4-40)0.12440.2500.1255/64

SGD 38.15

1 Piece(s) 6 Day(s) or more 10NO.4Unified coarse UNC10.157401/8-(4-40)0.12440.2500.1255/64

SGD 40.60

1 Piece(s) 6 Day(s) or more 10NO.4Unified coarse UNC1 1/40.157401/8-(4-40)0.12440.2500.1255/64

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)