(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Servo Motor Dedicated, Reduction Drive, Able Reduction Drive, VRXF Series (Direct Type) (Part Numbers)

Servo Motor Dedicated, Reduction Drive, Able Reduction Drive, VRXF Series (Direct Type)

[Features]
· Updated parts for the VRSF Series and so have the same dimensions as the original parts, facilitating their switching out
· The newly designed gear teeth and full roller structure improve the transmission of torque. *Relative to conventional types
· For the permissible instantaneous torque, up to 350% of the rated value for many servo motors is supported (E-frame supports up to 300%)
· The adoption of new helical gears ensures quieter operation *Relative to conventional types
· The adoption of high-performance grease gives high-efficiency and acts as a thorough countermeasure against oil leakage *Relative to conventional types
· Supports high-speed input of 6,000 rpm
· For the output shaft, the highly requested straight shaft (without keyway) is now available as standard
· Can be mounted on servo motors found throughout the world using either the direct coupling method or the adapter-bushing coupling method

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

VRXF-3C-S-750-T3

Drawing

Servo motor dedicated, speed reducer, Able speed reducer, VRXF series (direct type) drawing

Product Specifications

Dimensions Table

ModelOverall lengthOutput shaftFlange
SizeReduction ratioMotor
Capacity
LLRSSTYQQMQKW × UTDLBLELALZXF
B3・5・95099.53212M5102018164 × 2.545250360M51240
15・20・25・3550110
3・5・910099.5
15・20・25100110
3・5200104.560
3400
C45・81501425019M6123026226 × 3.567870390M62040
35・45100
9200139.560
15・20・25・35200150
5・9400139.5
15・20・25400150
3・5750143.580
D811001586124M8164035308 × 4798905115M82040
4520016560
35400
9750158.580
15・20・25750171

* The output shaft rotation direction is the same as the motor input rotation.

Standards Table

The standard type, LB (low-backlash) type, and PB (high precision) type have all the same specifications.

Dedicated servo motor, speed reducer, Able speed reducer, VRXF series (direct type) standards table
  • * 1 The models in the table are compatible with all standard types, LB (low-backlash) types, and PB (high precision) types.
  • * 2 Moment of inertia indicates the value converted to the input shaft of the speed reducer (single unit).
  • * 3 Maximum allowable input rotational speed is 6,000 rpm. The average permissible input rotational speed is 3,000 rpm.
  • * 4 Allowable radial load indicates the value at the center of the output shaft.
  • * 5 Allowable thrust load indicates the value when acting on the output shaft core.
  • * In the model, in the output method □
    S: No output axis key
    K: With output axis key (optional)
    is entered.
Part Number
VRXF-3C-S-750-T3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipReduction Ratio Axis Dia.
(φ)
Output shaft Backlash Amount of Backlash (arc minutes) Applicable servo motor capacity
(W)
Number of Steps Servo motor type (please refer to the motor matching table) L
(mm)
Q
(mm)
D
(mm)
LA
(mm)
F
(mm)
LZ
(mm)

SGD 976.74

1 Piece(s) 9 Day(s) or more 319Without keyStandard157501TYPE3143.530789080M6

Loading...

  1. 1
 

Basic Information

Mounting Class Flange Type Planetary Gear With or Without Motors No (Direct Type)
Output Shaft Type Solid Output Shaft Placement Concentric Axis

Please check the type/dimensions/specifications of the part VRXF-3C-S-750-T3 in the Servo Motor Dedicated, Reduction Drive, Able Reduction Drive, VRXF Series (Direct Type) series.

Similar Part Numbers

Part Number
VRXF-15B-S-50-T3
VRXF-15C-K-200-T3
VRXF-15C-K-400-T3
VRXF-45C-K-100-T3
VRXF-45C-S-100-T3
VRXF-45C-S-50-T3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipReduction Ratio Axis Dia.
(φ)
Output shaft Backlash Amount of Backlash (arc minutes) Applicable servo motor capacity
(W)
Number of Steps Servo motor type (please refer to the motor matching table) L
(mm)
Q
(mm)
D
(mm)
LA
(mm)
F
(mm)
LZ
(mm)

SGD 917.01

1 Piece(s) 9 Day(s) or more 1512Without keyStandard15502TYPE311020526040M5

SGD 1,027.27

1 Piece(s) 9 Day(s) or more 1519With KeyStandard152002TYPE315030789060M6

SGD 1,027.27

1 Piece(s) 9 Day(s) or more 1519With KeyStandard154002TYPE315030789060M6

SGD 1,026.61

1 Piece(s) 9 Day(s) or more 4519With KeyStandard151002TYPE314230789040M6

SGD 1,026.61

1 Piece(s) 13 Day(s) or more --------14230789040M6

SGD 1,026.61

1 Piece(s) 9 Day(s) or more 4519Without keyStandard15502TYPE314230789040M6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)