(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pad Eye (SUS304)

Pad Eye (SUS304)

It is a convenient connecting fitting that is space saving and can be installed even in narrow spaces. Made of stainless steel, it is resistant to rust and has excellent durability. [Applications]Used for connecting mounting chains to struts, walls, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PD-4
PD-5
PD-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension D
(mm)
Dimension H
(mm)
Dimension A
(mm)

SGD 8.63

1 Piece(s) 6 Day(s) or more 41612

SGD 10.93

1 Piece(s) 4 Day(s) or more 52015

SGD 12.61

1 Piece(s) 4 Day(s) or more 62520

Loading...

  1. 1

Basic Information

Type Metal Fittings and Eye plate With Washer Material SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)