(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cleat

Part Number

Configured Part Number is shown.

 
Part Number
KT-4
KT-5
KT-10
KT-12
KT-13
KT-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Dimension d
(mm)
Dimension H
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension W1
(mm)
Dimension W2
(mm)

SGD 23.93

1 Piece(s) 9 Day(s) 8984.5241003835.523

SGD 28.89

1 Piece(s) 11 Day(s) 8994.528125543925

SGD 100.41

1 Piece(s) 11 Day(s) 9027.546244906645

SGD 158.22

1 Piece(s) 11 Day(s) 9038543021007250

SGD 284.00

1 Piece(s) 11 Day(s) 216910.5833281109465

SGD 356.87

1 Piece(s) 11 Day(s) 213812.511236012211584

Loading...

  1. 1

Basic Information

Type Mooring ring, marin metal fittings Material Stainless SUS304 Qty. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)