(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Frame-Type Turnbuckle Eye

Part Number

Configured Part Number is shown.

TB-12E

 
Part Number
TB-12E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 52.60

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Turnbuckles Code No. 391 Material SUS304
Wire diameter D(mm) 11 Length L(mm) 200 Reference Applied Load(kgf) 700
Length L1(mm) 300 Type Eye, Eye Twist Diameter W-1/2
Length L2(mm) 470

Please check the type/dimensions/specifications of the part TB-12E in the Frame-Type Turnbuckle Eye series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)