(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

for Corner Turnbuckles

for Corner Turnbuckles

[Features]Rotate frame to loosen or tighten. Material: SUS304, wire diameter D (mm): 8.2, length L (mm): 149.5, reference working load (kgf): 160, length L1 (mm): 272, thread diameter: W-3/8, length L2 (mm): 385 W (mm): 14

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TBQ-9P

 
Part Number
TBQ-9P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 43.60

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Type Turnbuckles Code No. 1251 Material SUS304
Wire diameter D(mm) 8.2 Length L(mm) 149.5 Reference Applied Load(kgf) 160
Length L1(mm) 272 Type For Square Turnbuckle Pulls Twist Diameter W-3/8
Length L2(mm) 385

Please check the type/dimensions/specifications of the part TBQ-9P in the for Corner Turnbuckles series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)