(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High Pressure Fitting Male x Male Fitting (Bag Nut Type) (Part Numbers)

Part Number

Configured Part Number is shown.

TS143

Part Number
TS143
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Nominal of Thread M1 Connection Thread Type M1 Connection Thread Type M2 Nominal of Thread M2 Max. Operating Pressure
(MPa)
Divisions of Max. Operating Pressure L Dimension
(mm)
JAN code Ordering Code Mass
(g)

SGD 356.34

1 Piece(s) 4 Day(s) or more Stainless Steel[M16 × 1.5] M12×1.0 (Right)M (Female Thread)Rc3/8B(10A)0.991.0Mpa or Less584560125827518434-6068100

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Applicable Fluid Air
Type Fitting Surface Treatment No Design Temperature(°C) -10::75
Interior Resin Lining No Details of Applicable Fluids Nitrogen, oxygen, argon, air, etc. Qty. A

Please check the type/dimensions/specifications of the part TS143 in the High Pressure Fitting Male x Male Fitting (Bag Nut Type) series.

Similar Part Numbers

Part Number
TB143
TB144
TB145
TS144
TS145
TS146
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Nominal of Thread M1 Connection Thread Type M1 Connection Thread Type M2 Nominal of Thread M2 Max. Operating Pressure
(MPa)
Divisions of Max. Operating Pressure L Dimension
(mm)
JAN code Ordering Code Mass
(g)

SGD 75.59

1 Piece(s) 4 Day(s) or more [Brass] Brass[M16 × 1.5] M12×1.0 (Right)M (Female Thread)Rc3/8B(10A)0.991.0Mpa or Less534560125825538434-5274115

SGD 110.39

1 Piece(s) 4 Day(s) or more [Brass] Brass[W22-14] W22-14 (right)W (Female Screw)Rc1/4B(8A)20than 2.0Mpa624560125825545434-5282200

SGD 128.05

1 Piece(s) 4 Day(s) or more [Brass] Brass[W22-14] W22-14 (right)W (Female Screw)Rc3/8B(10A)20than 2.0Mpa624560125825552434-5291210

SGD 287.40

1 Piece(s) 4 Day(s) or more Stainless Steel[W22-14] W22-14 (right)W (Female Screw)Rc1/4B(8A)20than 2.0Mpa724560125827525434-6076195

SGD 356.95

1 Piece(s) 4 Day(s) or more Stainless Steel[W22-14] W22-14 (right)W (Female Screw)Rc3/8B(10A)20than 2.0Mpa724560125827532434-6084215

SGD 357.12

1 Piece(s) 4 Day(s) or more Stainless Steel[W22-14] W22-14 (right)W (Female Screw)Rc1/2B(15A)20than 2.0Mpa744560125827549434-6092245

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)