(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Semi-Order Stage (Magnetic Base Type X Axis)

Semi-Order Stage (Magnetic Base Type X Axis)

Stage that can be combined freely. Magnetic base type. 2 types of stage surfaces (mm): 40 × 80 and 40 × 120.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SO-26
SO-27
SO-28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStage Surface
(mm)
Travel Distance
(mm)
Size Specifications

SGD 561.50

1 Piece(s) 11 Day(s) or more 1040 ×80±3280With magnet base type, rack and pinion type

SGD 582.89

1 Piece(s) 11 Day(s) or more 1040 ×120±52120With magnet base type, rack and pinion type

SGD 576.17

1 Piece(s) 11 Day(s) or more 1040 ×80±3080With magnet base type, feed screw type

Loading...

  1. 1

Basic Information

Load Capacity (Range Selectable)(N) 100.1~ Feeding Method Handle Table Material Aluminum Alloy
Table Surface Treatment Satin black anodize Travel Guide Dovetail Slide Product Category Main Body
Type X-Axis Stages Allowable Load [N](kgf) 34.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)