(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plain Washer【6-1,500 Pieces Per Package】 (Part Numbers)

Plain Washer

[Features]·It has a higher tightening effect than the internal tooth lock washer. A general flat washer to prevent male threads heads or nuts from biting into the base material.

Part Number

Configured Part Number is shown.

B270004

Specification

●SPQ(bag):10
Part Number
B270004
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

SGD 14.13

335 Pieces Per Package

1 Pack(s) 9 Day(s) Stainless SteelNo4.51040.8SUS304No--3354989999070323160-824075.38

Loading...

  1. 1

Basic Information

Type Flat Washer Type (Application) Flat Washer Sales Unit Box/package

Please check the type/dimensions/specifications of the part B270004 in the Plain Washer series.

Similar Part Numbers

Part Number
B260005
B260006
B260008
B270005
B270006
B270008
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

SGD 11.70

590 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating5.51250.8-Bright Chromate Plating-SPCC5904989999070064160-7995261.96

SGD 13.16

440 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating6.51361-Bright Chromate Plating-SPCC4404989999070088160-8002484

SGD 13.27

170 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating8.51881.6-Bright Chromate Plating-SPCC1704989999070101160-8011374

SGD 14.13

260 Pieces Per Package

1 Pack(s) 9 Day(s) Stainless SteelNo5.51250.8SUS304No--2604989999070330160-8258115.44

SGD 13.25

200 Pieces Per Package

1 Pack(s) 8 Day(s) Stainless SteelNo6.51361SUS304No--2004989999070347160-8266220

SGD 13.32

105 Pieces Per Package

1 Pack(s) 8 Day(s) Stainless SteelNo8.51881.2SUS304No--1054989999070354160-8274231

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)