(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drill screw flexible (for flexible plate / Bright chromate)【46-76 Pieces Per Package】

Drill screw flexible (for flexible plate / Bright chromate)

[Features]
● The jagged section under the neck grips firmly to the counter-sink, securely fastening the screw.
● Suitable for fastening flexi sheet to steel frames.

Part Number

Configured Part Number is shown.

Features

●Grips under the head countersinks the flexible board strongly, fitting well.
●Suitable for fastening flexible board and iron frames.

Specification

●Nominal Dimension (mm) D:7
●Nominal Dimension (mm) H:2.5
●Max Applicable Board Thickness (mm):2.3
●SPQ(bag):10

Materials

●Aluminum Killed Steel(SWCH18A)
●Surface Treatment: Trivalent Chrome Plated Finishing

Warning

●Can not be used for hard boards such as ceramic boards and hard wood. Please do not use for tools other than flexible boards.
Part Number
FSJ19
FSJ25
FSJ30
FSJ35
FSJ40
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength L (mm) Quantity
(piece)
JAN code Ordering Code Mass
(g)

SGD 10.34

76 Pieces Per Package

1 Pack(s) 9 Day(s) 1976(1 pkg)4989999075410174-857297.16(1 pkg)

SGD 10.34

69 Pieces Per Package

1 Pack(s) 9 Day(s) 2569(1 pkg)4989999075427174-8581113.88(1 pkg)

SGD 10.34

61 Pieces Per Package

1 Pack(s) 9 Day(s) 3061(1 pkg)4989999075434174-8599124.90(1 pkg)

SGD 10.34

51 Pieces Per Package

1 Pack(s) 9 Day(s) 3551(1 pkg)4989999075441174-8602117.12(1 pkg)

SGD 10.34

46 Pieces Per Package

1 Pack(s) 9 Day(s) 4046(1 pkg)4989999075458174-8611125.38(1 pkg)

Loading...

  1. 1

Basic Information

Thread Nominal (M) 3.8 Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Aluminum killed steel (SWCH18A) Surface Treatment Bright Chromate Plating
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Standard
Sales Unit Box/package Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)