(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cap nut (stainless steel)【6-40 Pieces Per Package】 (Part Numbers)

Cap nut (stainless steel)

Features
· Because the screw hole does not have a through-hole, therefore there will be cosmetic effects since it will protrude out from the machinery outer surface.

Part Number

Configured Part Number is shown.

B400004

Features

●Since the threaded hole does not penetrate, there is a decoration effect protruding on the outer surface of the machine.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-70

Materials

●Stainless Steel(SUS304)
Part Number
B400004
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal diameter Thread Type Nominal of Thread (inch) Dimension s
(mm)
Dimension e
(mm)
Dimension m2
(mm)
Dimension m3
(mm)
Dimension A, min.
(mm)
Qty. / Pack JAN code Ordering Code Pitch
(mm)
Mass
(g)

SGD 12.24

37 Pieces Per Package

1 Pack(s) 5 Day(s) or more 4Metric coarse-7.08.16.23.25.6374989999069624160-77740.7035.63

Loading...

  1. 1

Basic Information

Material Stainless Steel (SUS304) Surface Treatment No Applications, Functions Standard
Sales Unit Box/package Surface Treatment (Details) No Strength Class Equivalent to A2-70

Please check the type/dimensions/specifications of the part B400004 in the Cap nut (stainless steel) series.

Similar Part Numbers

Part Number
B400003
B400005
B400006
B400008
B400010
B400012
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal diameter Thread Type Nominal of Thread (inch) Dimension s
(mm)
Dimension e
(mm)
Dimension m2
(mm)
Dimension m3
(mm)
Dimension A, min.
(mm)
Qty. / Pack JAN code Ordering Code Pitch
(mm)
Mass
(g)

SGD 12.24

40 Pieces Per Package

1 Pack(s) Same day 3Metric coarse-5.56.45.02.34.6404989999069617160-77660.5016.80

SGD 12.24

34 Pieces Per Package

1 Pack(s) 4 Day(s) or more 5Metric coarse-8.09.27.54.06.6344989999069631160-77820.8049.30

SGD 12.24

30 Pieces Per Package

1 Pack(s) 8 Day(s) 6Metric coarse-10.011.59.55.08.5304989999069648160-77911.0085.65

SGD 12.24

17 Pieces Per Package

1 Pack(s) 8 Day(s) 8Metric coarse-13.015.012.56.511.5174989999069655160-78041.25106.40

SGD 12.24

8 Pieces Per Package

1 Pack(s) 8 Day(s) 10Metric coarse-17.019.615.58.014.584989999069662160-78211.50106.96

SGD 12.24

6 Pieces Per Package

1 Pack(s) 8 Day(s) 12Metric coarse-19.021.918.510.016.564989999069679160-78391.75119.16

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)