(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Snap ring (for shaft)【1-90 Pieces Per Package】 (Part Numbers)

Snap ring (for shaft)

● The snap ring comes with lugs (holes for pliers) so it can be easily removed.

Part Number

Configured Part Number is shown.

B320017

Features

●Because it has a lug(a hole for pliers), easy to detach and attach.

Materials

●Steel for Spring(equivalent to S65C)
●Surface Treatment: ACP Treatment
Part Number
B320017
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Material Sales Unit Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Applicable Shaft (Reference) m
(mm)
d3
(mm)
t
(mm)
Surface Treatment Quantity
(piece)
JAN code Ordering Code Mass
(g)

SGD 10.70

33 Pieces Per Package

1 Pack(s) 8 Day(s) 17[Steel] Spring Steel (S65C Equivalent)Box/package1716.21.1515.71.00ACP Processing33 Pieces (1 Package)4989999071184160-948325.81 (When 33 pcs.)

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape C-shaped retaining ring for axis Retaining Ring Type Outer Ring Stopper
Mounting Method Type Standard Product Type Retaining Ring

Please check the type/dimensions/specifications of the part B320017 in the Snap ring (for shaft) series.

Similar Part Numbers

Part Number
B320009
B320010
B320011
B320018
B320019
B320020
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Material Sales Unit Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Applicable Shaft (Reference) m
(mm)
d3
(mm)
t
(mm)
Surface Treatment Quantity
(piece)
JAN code Ordering Code Mass
(g)

SGD 10.70

60 Pieces Per Package

1 Pack(s) 8 Day(s) 9[Steel] Spring Steel (S65C Equivalent)Box/package98.61.158.41.00ACP Processing60 Pieces (1 Package)4989999071108160-940818 (When 60 pcs.)

SGD 8.14

53 Pieces Per Package

1 Pack(s) 8 Day(s) 10[Steel] Spring Steel (S65C Equivalent)Box/package109.61.159.31.00ACP Processing53 Pieces (1 Package)4989999071115160-941620.09 (When 53 pcs.)

SGD 10.70

51 Pieces Per Package

1 Pack(s) 8 Day(s) 11[Steel] Spring Steel (S65C Equivalent)Box/package1110.51.1510.21.00ACP Processing51 Pieces (1 Package)4989999071122160-942423.15 (When 51 pcs.)

SGD 10.70

28 Pieces Per Package

1 Pack(s) 8 Day(s) 18[Steel] Spring Steel (S65C Equivalent)Box/package18171.3516.51.20ACP Processing28 Pieces (1 Package)4989999071191160-949132 (When 28 pcs.)

SGD 10.70

28 Pieces Per Package

1 Pack(s) 8 Day(s) 19[Steel] Spring Steel (S65C Equivalent)Box/package19181.3517.51.20ACP Processing28 Pieces (1 Package)4989999071207160-950533.63 (When 28 pcs.)

SGD 10.70

24 Pieces Per Package

1 Pack(s) 8 Day(s) 20[Steel] Spring Steel (S65C Equivalent)Box/package20191.3518.51.20ACP Processing24 Pieces (1 Package)4989999071214160-951331.39 (When 24 pcs.)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)