(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Lift-Off Hinges (Part Numbers)

Stainless Steel Lift-Off Hinges

[Features]
· Detachable hinge made of stainless steel, with excellent in corrosion resistance

[Uses]
· For measurement equipment, communication equipment, machine tools, small doors

Part Number

Configured Part Number is shown.

TKN50CR

Specification

●L(mm):40
●W(mm):30
●Thickness(mm):1.5
●D2(mm):7
●Threaded Hole Number:4
●Hole Diameter(mm):3.2
●Load Capacity(kg) when 2 pieces used:7
●SPQ(set):150
●Surface Treatment: Polishing Finishing
●Mounting Method: Wood Screws (sold separately)

Materials

●Stainless Steel(SUS304)
Part Number
TKN50CR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Main Body Surface Treatment Reversed D2
(mm)
Number of Screw Hole Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
JAN code Ordering Code Mass
(g)

SGD 12.70

1 Piece(s) 8 Day(s) 5032[Mirror Surface] Mirror Surface Buff GrindingFor Right Side7.5672140204989999280579279-595732

Loading...

  1. 1

Basic Information

Body Material Stainless steel (SUS304) Main Body Type Removing-inserting and Floor hinge Operating Environment Standard
Mounting Method Wooden Screw (Sold Separately) Additional Function No Mounting Screw Hole Type Countersinks
Detachable, Flag Hinge Type Standard Thickness(mm) 1.5 Hole diameter(mm) 3.2
Wood Screw Size (Diameter × Length)(mm) 3.0x20 Qty. 1 Set

Please check the type/dimensions/specifications of the part TKN50CR in the Stainless Steel Lift-Off Hinges series.

Similar Part Numbers

Part Number
TKN50CL
TKN64CL
TKN64CR
TNH40CL
TNH40CR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Main Body Surface Treatment Reversed D2
(mm)
Number of Screw Hole Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
JAN code Ordering Code Mass
(g)

SGD 12.70

1 Piece(s) 8 Day(s) 5032[Mirror Surface] Mirror Surface Buff GrindingFor Left Side7.5672140204989999280562279-594932

SGD 13.60

1 Piece(s) 8 Day(s) 6436[Mirror Surface] Mirror Surface Buff GrindingFor Left Side7.56102448244989999280586279-596544

SGD 13.60

1 Piece(s) 8 Day(s) 6436[Mirror Surface] Mirror Surface Buff GrindingFor Right Side7.56102448244989999280593279-597344

SGD 11.10

1 Piece(s) 8 Day(s) 4030[Buffed] Polishing finishingFor Left Side7471620No4989999280265279-628721

SGD 11.30

1 Piece(s) 8 Day(s) 4030[Buffed] Polishing finishingFor Right Side7471620No4989999280272279-629521

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)