(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slide Bar Latch, W Hang (Stainless Steel)

Slide Bar Latch, W Hang (Stainless Steel)

[Features]
● Because it is made of stainless steel, it has excellent corrosion and heat resistance.
● Dual-purpose type.
● The hole of the plate is enlarged, and it makes up for any gap that is formed after installation.
● Slip preventative is applied to the handle.
● It is easy to grip as the handle is attached at an angle.

[Uses]
● Steel gate doors ● Steel fittings.

Part Number

Configured Part Number is shown.

Part Number
TKNW107S
TKNW152S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
JAN code Ordering Code Mass
(g)

SGD 39.80

1 Piece(s) 7 Day(s) 507012.51074989999286915300-1661310

SGD 102.40

1 Piece(s) 4 Day(s) or more 6510015.51524989999286922300-1679930

Loading...

  1. 1

Basic Information

Material SUS304 Finish Electrolysis polishing finish/​Buffing finish Ordering Unit(set) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)