(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pressed Rubber Caster, “High Tensile Caster”, Replacement Wheels

Pressed Rubber Caster, “High Tensile Caster”, Replacement Wheels

[Features]
· Durability of the swivel part, which is often subject to wear, has been increased by 4 times through use of a highly tensile material. (Compared to our conventional products)
· Quietness is improved by employing a radial bearing.
· A light weight is achieved by using a highly tensile material.

Part Number

Configured Part Number is shown.

Part Number
HTW100
HTW130
HTW150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
JAN code Ordering Code Mass
(g)

SGD 14.56

1 Piece(s) 7 Day(s) 100321239.61001024989999124835392-5897350

SGD 22.09

1 Piece(s) 7 Day(s) 1303815501801844989999124842392-5901570

SGD 25.85

1 Piece(s) 7 Day(s) 1504015502002044989999124859392-5919710

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Bearing None
Wheel Material Steel Quantity(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)