(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Miniature Hexagonal Spline, Single Nut (HTK) / Double Nut (HTKW) Series

Miniature Hexagonal Spline, Single Nut (HTK) / Double Nut (HTKW) Series

Miniature size (hexagonal axes 3, 4, 5) is standardized.
[Features]
・ It achieves downsizing and weight reduction of machinery
・ The combination of resin nut (PPS resin) and stainless steel shaft (SUS304) has excellent corrosion resistance and can be used in a wide range of environments
・ Non-backlash specifications (W Series) are also available as standard products

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HTK3+HT3SX[13-300/1]
HTK4+HT4SX[13-300/1]
HTK5+HT5SX[25-300/1]
HTKW4+HT4SX[30-300/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNut Overall Length L
(mm)
Spline Shaft Overall Length L
(mm)
Shaft opposite side d Allowable Torque
(N·m)

-

1 Piece(s) 12 Day(s) or more 1011.513 ~ 30030.04

-

1 Piece(s) 12 Day(s) or more 1011.513 ~ 30040.08

-

1 Piece(s) 12 Day(s) or more 1011.525 ~ 30050.12

-

1 Piece(s) 15 Day(s) or more 1017.530 ~ 30040.12

Loading...

  1. 1

Basic Information

Nut Type Flanged Type Type Polygonal axis Nut Length Standard
Nut Outer Diameter D(Ø) 10 Preload Standard Accuracy Grade Standard Grade
End Shape (Left) Standard End Shape (Right) Standard Torque Medium Torque
Axis material SUS304 Flange two-surface width 15 Nut Material BC6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)