(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

937 CAC JIS10 K F-Type Foot Valve Lever Type

937 CAC JIS10 K F-Type Foot Valve Lever Type

The NTV foot valve utilizes a safe design that adjusts the performance in response to the fluid.
We carry an extensive in-stock lineup of these standard listed, high-quality, mass-produced items for express low-price delivery.
Please feel free to place your order regardless of the product type and quantity.
For custom orders — simply send us a sample or drawing and we will return an estimate and produce the design draft.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
937-40A
937-50A
937-65A
937-80A
937-100A
937-125A
937-150A
937-200A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipControl Side, Tube Flange Nominal

SGD 957.44

1 Piece(s) 11 Day(s) or more 1 1/2B

SGD 1,041.71

1 Piece(s) 11 Day(s) or more 2B

SGD 1,324.65

1 Piece(s) 11 Day(s) or more 2 1/2B

SGD 1,525.86

1 Piece(s) 11 Day(s) or more 3B

SGD 2,909.17

1 Piece(s) 11 Day(s) or more 4B

SGD 3,915.22

1 Piece(s) 11 Day(s) or more 5B

SGD 5,072.17

1 Piece(s) 11 Day(s) or more 6B

SGD 4.24

1 Piece(s) 11 Day(s) or more 8B

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material CAC406
Applicable Fluid Water Nominal Pressure 10K Control Side, Connection Type Pipe flange
Handle Shape Lever Body Lining No Operation Method Manual

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)